IESNA:LM-63-2002
[TEST]P1645476
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4D-730-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 203W 70CRI 3000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (64) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.69A 202.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29400.7
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 202.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4745.7 4440.9 4239.8 4084.3 3860.4 3762.9 3914.3 4219.1 4646.1 5145.8 5724.2 6342.1 6974.4 7677.2 8336.5 
9134.7 9704.9 10171.4 10530.0 10677.2 10629.5 10219.0 9010.3 8340.7 7959.2 7453.3 6427.1 4666.9 3076.7 1919.8 1275.0 
767.1 350.4 207.3 82.9 0.0 0.0 
4745.7 4416.0 4227.4 4067.7 3847.9 3762.9 3924.7 4229.4 4658.6 5154.1 5749.1 6373.2 6997.2 7658.6 8363.5 
9126.4 9762.9 10225.3 10602.6 10756.0 10735.3 10335.1 9205.2 8485.8 8129.2 7625.4 6586.7 4818.2 3180.4 1992.4 1324.8 
808.6 398.1 228.1 97.4 0.0 0.0 
4745.7 4445.0 4235.6 4098.8 3906.0 3787.8 3903.9 4175.5 4540.4 5004.8 5568.7 6165.8 6789.9 7459.5 8152.0 
8873.5 9599.1 10241.8 10836.9 11230.8 11378.0 11363.5 10863.8 9885.2 9342.1 8834.1 7814.1 5985.5 3847.9 2402.9 
1598.5 1018.0 561.8 373.2 157.6 0.0 0.0 
4745.7 4459.6 4279.2 4154.8 3980.6 3858.3 3899.8 4090.5 4409.8 4797.5 5268.1 5834.1 6410.5 7022.1 7668.9 
8351.0 9111.9 9930.9 10745.6 11448.5 11989.6 12333.7 12425.0 12323.4 12045.6 11510.7 10666.9 9062.2 5885.9 3510.0 
2046.3 1299.9 742.2 369.0 138.9 0.0 0.0 
4745.7 4496.9 4318.6 4204.5 4088.4 3976.5 3947.5 4042.8 4246.0 4546.6 4928.1 5365.6 5836.2 6379.4 6976.5 
7575.6 8276.4 9078.7 9982.7 10942.6 11747.0 12404.2 12918.4 13339.3 13743.6 14116.7 14299.2 13642.0 11093.9 6555.6 
3033.2 1343.5 715.3 304.8 112.0 2.1 0.0 
4745.7 4550.8 4387.0 4281.3 4214.9 4144.4 4107.1 4142.3 4243.9 4432.6 4691.8 4977.9 5301.3 5689.0 6167.9 
6626.1 7190.0 7886.6 8691.1 9653.0 10631.6 11556.3 12427.0 13256.3 14263.9 15449.8 16756.0 17809.2 17355.2 13737.3 
7434.7 2904.6 1011.7 491.4 159.6 4.1 0.0 
4745.7 4598.5 4459.6 4376.6 4341.4 4335.2 4343.5 4374.6 4434.7 4538.3 4710.4 4932.3 5118.8 5293.0 5554.2 
5921.2 6350.4 6885.3 7608.8 8508.6 9584.6 10695.9 11900.4 13102.9 14361.4 15943.3 17740.8 19592.2 20367.6 18377.3 
13969.5 8154.1 2875.6 1034.6 389.8 35.2 0.0 
4745.7 4600.5 4465.8 4384.9 4351.7 4351.7 4368.3 4401.5 4459.6 4563.2 4739.4 4957.1 5133.4 5288.9 5537.6 
5892.2 6286.1 6821.0 7542.5 8411.2 9516.2 10656.5 11834.1 13109.1 14361.4 15937.1 17722.1 19600.5 20392.5 18445.7 
14189.3 8722.2 3008.3 1061.5 408.4 37.3 0.0 
4745.7 4625.4 4536.3 4484.4 4482.4 4515.5 4577.7 4644.1 4729.1 4839.0 5035.9 5245.3 5336.5 5438.1 5653.7 
5933.6 6296.5 6827.2 7546.6 8425.7 9460.2 10644.1 11898.4 13181.7 14492.0 15988.9 17618.5 18980.6 19190.0 17263.9 
13836.9 8771.9 3549.4 901.9 391.8 53.9 0.0 
4745.7 4685.5 4654.4 4662.7 4716.6 4799.6 4884.6 4977.9 5079.5 5220.4 5409.1 5525.2 5581.2 5693.1 5875.6 
6159.6 6510.0 7129.9 7882.5 8796.8 9999.3 11276.4 12644.7 14131.3 15733.9 17452.6 18982.7 19946.7 19345.5 17000.6 
13326.8 6957.8 2210.1 808.6 352.5 97.4 0.0 
4745.7 4743.6 4770.5 4841.0 4965.4 5125.1 5282.6 5452.6 5633.0 5827.9 6058.0 6180.3 6304.7 6483.0 6733.9 
7084.3 7552.8 8129.2 8825.8 9621.9 10486.5 11452.6 12429.1 13612.9 14815.4 15991.0 16768.4 16809.9 14960.6 12292.3 
8564.6 3586.7 1132.0 483.1 178.3 53.9 0.0 
4745.7 4780.9 4832.7 4930.2 5089.8 5272.3 5454.7 5639.2 5817.5 6018.6 6223.9 6306.8 6375.2 6470.6 6582.6 
6742.2 6972.3 7262.6 7635.8 8085.7 8601.9 9153.4 9762.9 10532.1 11336.5 12020.7 12306.8 11989.6 10241.8 8253.6 
5745.0 2471.3 827.2 414.6 203.2 74.6 0.0 
4745.7 4768.5 4839.0 4957.1 5125.1 5305.4 5481.7 5637.2 5769.8 5900.5 6012.4 6012.4 5960.6 5915.0 5844.5 
5782.3 5757.4 5738.7 5709.7 5664.1 5606.1 5539.7 5529.4 5653.7 5888.0 6066.3 5919.1 5228.7 3841.7 2720.1 
1708.4 877.0 507.9 294.4 167.9 66.3 0.0 
4745.7 4830.7 4924.0 5035.9 5179.0 5295.1 5369.7 5400.8 5361.4 5245.3 5050.4 4718.7 4254.3 3692.5 3014.5 
2423.6 1911.5 1579.8 1414.0 1339.3 1299.9 1273.0 1235.7 1208.7 1231.5 1250.2 1204.6 1115.4 962.0 798.2 665.5 520.4 375.3 238.4 
130.6 41.5 0.0 
4745.7 4878.4 4963.4 5033.8 5091.9 5094.0 4998.6 4778.8 4411.9 3943.3 3393.9 2757.4 2183.1 1834.8 1669.0 1594.3 
1550.8 1530.1 1525.9 1525.9 1521.8 1505.2 1469.9 1418.1 1368.3 1345.5 1297.9 1192.1 1024.2 814.8 648.9 512.1 360.7 215.6 128.5 33.2 
0.0 
4745.7 4899.1 4963.4 4975.8 4930.2 4760.2 4405.7 3943.3 3406.3 2796.8 2286.8 2015.2 1903.2 1851.4 1807.9 1778.8 1774.7 
1789.2 1824.5 1863.8 1903.2 1930.2 1938.5 1905.3 1836.9 1737.4 1592.3 1428.5 1229.4 964.1 696.6 464.4 308.9 207.3 107.8 20.7 0.0 
4745.7 4919.8 4946.8 4884.6 4689.7 4310.3 3806.5 3248.8 2686.9 2297.2 2154.1 2094.0 2035.9 1980.0 1932.3 1899.1 
1897.0 1944.7 1982.0 1965.4 1965.4 1967.5 1913.6 1803.7 1700.1 1608.8 1496.9 1353.8 1185.9 999.3 763.0 528.7 371.1 234.3 101.6 14.5 
0.0 
4745.7 4901.2 4897.0 4760.2 4426.4 3930.9 3391.8 2842.4 2429.8 2313.7 2282.6 2235.0 2158.3 2065.0 1992.4 1948.9 
1861.8 1741.5 1729.1 1691.8 1613.0 1617.1 1627.5 1648.2 1662.7 1648.2 1617.1 1567.4 1490.7 1358.0 1059.4 812.7 572.2 337.9 141.0 8.3 
0.0 
4745.7 4894.9 4861.8 4664.8 4219.1 3692.5 3105.7 2620.6 2444.4 2434.0 2417.4 2365.6 2278.5 2166.5 2052.5 1820.3 
1662.7 1559.1 1416.0 1384.9 1378.7 1399.4 1445.1 1478.2 1461.6 1424.3 1376.6 1314.4 1233.6 1132.0 939.2 783.7 626.1 389.8 165.9 8.3 
0.0 
4745.7 4894.9 4849.3 4577.7 4094.7 3518.3 2954.4 2568.8 2521.1 2545.9 2543.9 2498.3 2409.1 2284.7 1998.6 1745.7 
1561.2 1349.7 1273.0 1237.7 1229.4 1237.7 1250.2 1235.7 1165.2 1125.8 1092.6 1047.0 974.4 891.5 769.2 644.8 505.9 350.4 157.6 6.2 
0.0 
4745.7 4853.5 4795.4 4540.4 3995.1 3427.1 2869.4 2554.2 2554.2 2595.7 2608.1 2572.9 2500.3 2344.8 1996.5 1714.6 
1453.3 1302.0 1252.2 1260.5 1347.6 1368.3 1239.8 1237.7 1132.0 1117.5 1061.5 1009.7 947.5 814.8 688.3 551.5 408.4 282.0 116.1 6.2 
0.0 
4745.7 4832.7 4780.9 4517.6 3995.1 3427.1 2869.4 2552.2 2558.4 2601.9 2614.4 2587.4 2516.9 2338.6 2002.8 1702.1 
1451.3 1297.9 1252.2 1275.0 1395.3 1407.7 1241.9 1252.2 1136.1 1136.1 1063.6 1001.4 928.8 787.8 663.4 537.0 383.6 238.4 109.9 6.2 
0.0 
